IESNA:LM-63-2002
[TEST]P821156
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2010-017-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]12/2/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON (FORMERLY EATON)
[LUMCAT]TT-D3-830-24VDC-WQ-HSS
[LUMINAIRE]TOPTIER LED PARKING GARAGE LUMINAIRE
[MORE]3000K, 80 CRI LEDS AND WIDE DISTRIBUTION WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Outdoor, Architectural, Area, Amusement, Automotive, Canopy, Commercial, Garage, Parking, Stairway, Low Bay, Corrosion Resistant, Wet Location
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4561
TILT=NONE
4 -1 1 73 22 1 1 -1.125 -1.125 0
1 1 46
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 5 15 25 35 44 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
301 309.9 317.9 328.6 343.7 360.6 382.9 409.6 443.4 476.4
510.2 547.6 588.6 628.6 677.6 742.6 818.3 887.8 957.2 1028.4
1093.4 1170 1259.1 1310.7 1338.3 1369.5 1360.6 1325 1251.9 1151.3
1031.1 882.4 696.3 495.1 282.3 92.6 49 44.5 36.5 28.5
21.4 15.1 10.7 6.2 3.6 1.8 0.9 0.9 0 0
0 0 0 0 0 0 0.9 0.9 0.9 0.9
0.9 0 0 0 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0 0
301 309 317.9 327.7 341.9 358.8 380.2 407.8 442.5 476.4
509.3 545.8 585.9 628.6 681.2 746.2 821.9 892.2 962.6 1032.9
1102.3 1174.5 1267.1 1325.8 1347.2 1384.6 1373 1334.8 1267.1 1163.8
1042.7 903.8 716.8 512.9 295.6 98.8 49 44.5 36.5 28.5
21.4 16 10.7 6.2 3.6 1.8 0.9 0.9 0 0
0 0 0 0 0 0 0.9 0.9 0.9 0.9
0.9 0 0 0 0 0.9 0 0.9 0 0.9
0.9 0.9 0
301 309 317 327.7 341.9 360.6 382 408.7 445.2 479.9
512.9 547.6 588.6 634.9 689.2 762.2 845.9 917.1 991 1062.3
1142.4 1217.2 1310.7 1390 1414.9 1441.6 1456.7 1417.6 1347.2 1251
1110.4 963.4 784.5 566.3 331.2 106.9 47.2 42.7 35.6 27.6
21.4 15.1 9.8 6.2 3.6 1.8 0.9 0.9 0.9 0.9
0.9 0 0 0 0 0 0 0.9 0 0.9
0 0 0 0 0 0 0 0 0 0
0.9 0 0
301 308.1 317 325.9 340.1 359.7 382 409.6 445.2 479.9
515.6 551.2 593.9 644.7 703.4 779.1 869.9 951 1026.7 1105
1187.8 1292.9 1386.4 1462.1 1527.1 1555.6 1549.3 1532.4 1464.8 1370.4
1235 1065.8 861 628.6 375.8 123.8 45.4 41 33.8 26.7
19.6 14.2 9.8 6.2 3.6 1.8 1.8 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
301 308.1 316.1 325.9 339.3 358 381.1 412.3 447.9 482.6
519.1 557.4 598.4 650 715 800.5 890.4 973.2 1058.7 1139.7
1234.1 1332.1 1456.7 1550.2 1595.6 1615.2 1648.2 1626.8 1551.1 1445.2
1308.9 1138 921.6 679.4 412.3 140.7 41.9 37.4 31.2 24
18.7 13.4 8.9 5.3 2.7 1.8 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
301 308.1 315.2 325 338.4 356.2 380.2 412.3 447.9 480.8
514.7 553.8 600.1 649.1 710.6 798.7 896.7 983 1063.2 1148.7
1241.3 1359.7 1475.4 1562.7 1607.2 1643.7 1679.3 1649.1 1567.2 1463.9
1327.6 1147.8 929.6 679.4 407.8 130 36.5 32.9 27.6 21.4
16 11.6 8 5.3 2.7 1.8 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0 0 0.9 0 0.9
0 0 0 0 0 0 0 0 0.9 0
0 0 0
301 308.1 316.1 325 338.4 356.2 380.2 413.2 448.8 480.8
516.4 555.6 599.3 650 710.6 799.6 897.6 984.8 1064.1 1149.5
1242.1 1360.6 1480.8 1565.4 1606.3 1639.3 1673.1 1659.8 1568.9 1465.6
1325.8 1149.5 932.3 681.2 408.7 135.3 36.5 32.9 26.7 21.4
16 11.6 8 5.3 2.7 1.8 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0 0.9
0.9 0 0 0 0 0 0.9 0.9 0 0.9
0.9 0 0
301 308.1 315.2 325 336.6 354.4 376.7 408.7 444.3 479
513.8 551.2 593 644.7 708.8 794.3 886 966.1 1048 1134.4
1225.2 1327.6 1441.6 1524.4 1575.2 1607.2 1630.4 1617.9 1543.1 1426.5
1289.3 1109.5 898.4 653.6 383.8 112.2 29.4 26.7 22.3 16.9
13.4 9.8 6.2 4.5 1.8 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0
301 307.2 314.3 324.1 336.6 353.5 374.9 405.1 438.1 471.9
506.7 544.1 586.8 635.8 693.6 764.9 853.9 932.3 1010.6 1089
1171.8 1270.6 1365.9 1440.7 1491.5 1521.7 1526.2 1501.3 1438 1347.2
1205.6 1041.8 837 606.4 352.6 101.5 22.3 19.6 16.9 12.5
9.8 7.1 4.5 2.7 1.8 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0
301 306.3 313.4 322.3 335.7 352.6 373.1 398.9 433.6 466.6
499.5 534.3 572.5 618 672.3 742.6 821.9 895.8 968.8 1038.2
1114.8 1194.1 1283.1 1349.9 1381.1 1400.6 1404.2 1365.9 1295.6 1199.4
1065.8 920.7 730.2 514.7 281.4 75.7 14.2 12.5 9.8 8
6.2 4.5 2.7 1.8 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0
301 305.4 312.5 321.4 334.8 349 369.5 396.2 428.3 461.2
492.4 528 568.1 607.3 658 722.1 789.8 855.7 917.1 977.7
1034.7 1090.8 1162 1215.4 1240.4 1264.4 1258.2 1219 1154 1060.5
936.7 795.2 623.3 431 227.9 58.8 5.3 4.5 3.6 2.7
1.8 1.8 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0
301 305.4 312.5 322.3 333.9 349 367.7 396.2 425.6 457.7
488.8 523.6 560.1 600.1 648.2 707 772 833.4 888.6 943
989.3 1044.5 1100.6 1130 1156.7 1175.4 1165.6 1135.3 1068.5 978.6
870.8 733.7 571.7 394.5 206.6 45.4 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0
301 305.4 311.6 321.4 333.9 348.2 367.7 395.3 426.5 458.6
489.7 522.7 560.1 598.4 643.8 704.3 768.4 825.4 879.7 929.6
973.2 1020.4 1073.9 1105 1113 1133.5 1130 1096.1 1040.9 957.2
848.6 718.6 563.6 390.9 206.6 43.6 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0
301 304.5 311.6 319.7 332.1 348.2 367.7 393.6 426.5 458.6
488.8 519.1 553 593 639.3 699 765.8 821 873.5 919.8
967 1014.2 1064.1 1096.1 1101.5 1109.5 1113.9 1091.7 1040.9 969.7
864.6 743.5 596.6 423 231.5 47.2 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0
301 303.6 310.8 320.6 332.1 347.3 368.6 394.5 427.4 457.7
488 520 556.5 596.6 642.9 703.4 772 829.9 881.5 930.5
979.5 1038.2 1086.3 1112.1 1122.8 1119.3 1106.8 1097.9 1062.3 1001.7
900.2 776.5 626 453.2 259.1 60.5 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0 0.9 0 0.9
0 0 0 0 0 0 0 0 0 0
0 0 0
301 303.6 310.8 318.8 330.3 346.4 367.7 396.2 430.1 459.5
488.8 518.2 553 593 642.9 707 774.7 827.2 878 923.4
968.8 1014.2 1049.8 1044.5 989.3 887.8 771.1 763.1 728.4 676.7
612.6 527.1 425.6 304.5 170.1 33.8 0 0 0 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
301 303.6 309.9 317.9 329.5 345.5 367.7 398.9 432.7 458.6
486.2 516.4 552.1 589.5 633.1 697.2 764.9 816.5 856.6 890.4
922.5 952.8 959 898.4 757.8 551.2 317 304.5 288.5 266.2
237.7 200.3 157.6 110.4 59.7 11.6 0 0 0 0
0 0.9 0 0 0 0 0.9 0 0.9 0.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
301 302.7 309.9 317 328.6 346.4 367.7 396.2 429.2 456.8
483.5 511.1 540.5 575.2 618.8 675.8 736.4 777.3 813 837
853.9 857.5 839.7 760.4 588.6 338.4 124.7 115.8 107.7 97.1
84.6 69.5 52.5 35.6 17.8 2.7 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
301 302.7 309 317 328.6 346.4 366.9 393.6 427.4 455
480.8 504.9 532.5 564.5 599.3 647.3 696.3 731 750.6 760.4
756 745.3 683.8 569.9 408.7 196.8 49.9 45.4 41.9 37.4
32.1 25.8 18.7 12.5 5.3 0.9 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
301 302.7 308.1 317 329.5 345.5 365.1 390.9 425.6 453.2
476.4 498.6 523.6 549.4 577.9 617.1 655.4 674.9 683 674.1
651.8 601 524.5 409.6 247.5 93.5 2.7 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
301 301.9 308.1 316.1 329.5 344.6 363.3 390.9 423.8 450.6
471.9 494.2 517.3 540.5 567.2 601 632.2 648.2 650 634.9
594.8 532.5 451.4 327.7 186.1 65 2.7 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
301 301.9 307.2 316.1 328.6 343.7 363.3 390 422.1 448.8
471.9 494.2 516.4 539.6 566.3 600.1 628.6 643.8 644.7 626
580.6 519.1 431.9 306.3 170.1 64.1 1.8 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
